No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-72

TopWorx™ GO™ Switch Model 72

Product Description

The GO™ Switch Model 72 has the smallest diameter (3/8”) of any round leverless limit switch, and is used extensively in factory automation applications.

Features

  • SPDT form C contacts
  • 2A/240VAC, 3A/120VAC, 1A/24VDC
  • 0.100 ″ end sensing
  • 316 stainless steel housing
  • -50° to 105°C (-58° to 221°F) operating temperature
  • Zone 0 or 1 hazardous areas
  • 5/8 ″ - 18 or M18 mounting threads

Documents & Drawings