Tescom-P-VT

TESCOM™ VT 3-Way Air-Operated Valve

Product Description

VT Series 3-way valve provides high cycle life in a compact design. Available in 3-way 2-position shutoff and 3-way proportional versions.

The 3-way 2-position shutoff version is ideal for use in component pressure cycle testing, two source selector valve, fill and dump applications (e.g. airbag canister filling, gas spring filling), and emergency shutoff. Suitable for pneumatic and hydraulic applications.

The 3-way proportional version accurately controls the mix or concentration of high-pressure fluids in hydrogen refueling stations or other industrial mixing or diverting applications.

Specifications

Operating Pressure
2-position shutoff: 3500, 6000, 10000 psig / 241, 414, 690 bar
Proportional valve: 15,000 psig / 1034 bar
Body Material
2-position shutoff: 316 Stainless Steel or Brass
Proportional valve: 316L Stainless Steel
Metallic Trim
2-position shutoff: 316 Stainless Steel, 17-4 Stainless Steel, Brass (Brass bodies only)
Proportional valve: 316L Stainless Steel, A286 Stainless Steel
Seat
2-position shutoff: ETFE, PCTFE, PEEK, Polyimide
Proportional valve: Polyimide
O-Rings
2-position shutoff: Nitrile, Perfluoroelastomer, FKM, Ethylene Propylene, Urethane
Proportional valve: Urethane
Back-up Rings
2-position shutoff: PTFE for ETFE and PCTFE; PCTFE for PEEK and Polyimide seats
Proportional valve: PTFE and PCTFE
Operating Temperature
2-position shutoff: See Part Number Selector
Proportional valve: -30°F to +185°F / -34°C to +85°C
Port Size & Type
2-position shutoff: 1/4" & 3/8"; NPTF & SAE
Proportional valve: 3/8" MP, 9/16" MP
Flow Capacity
Cv = 0.75
Weight
5 lbs / 2.3 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Flow capacity: Cv = 0.75
  • Engineered with corrosion-resistant stainless steel body
  • Selectable 360-degree port configuration provides flexibility in space-constrained settings
  • Balanced valve design provides high cycle life with small footprint
  • 3-way 2-position shutoff valve
    * Leak tight integrity (bubble-tight)
    * Optional solenoid pilot valve
  • 3-way proportional valve
    * All wetted parts compatible with hydrogen applications
    * Automated remote control when actuated with ASCO 605 series or TESCOM ER5050 controllers

Documents & Drawings