No image available
No image available
Your request is being processed.
Tescom-M4APHIS-AMS

TESCOM™ Anderson Greenwood Instrumentation Series M4AP Instrument Manifold M4APHIS-AMS

Product Description

Two Valve Flange x Flange Block & Bleed Manifold Metal/Soft Seat

Specifications

Body Material
316SS
Seat
Integral
Connections
Flange Inlet x Flange Outlet
Packing
Graphite
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)
Options
AMS 2" Pipe Mount SS, T Taylor Groove

Features

  • Cost savings of 20-30% when manifolding instruments by eliminating several parts used in conventional methods of ‘piping up’.
  • Compact design requires minimum space for operation and installation.
  • Fewer leak points reduce leakage by having fewer parts to assemble.
  • Free-swivelling ball end stem (metal seat) ensures bubble-tight valve closure without seat galling.
  • Easy instrument removal via the AGCO Mount. Direct bolting to the manifold allows the instrument to be removed independently of the piping, facilitating repairs, service, and calibration.
  • Immediate installation with AGCO Mount as the manifold, steam block, bracket and all associated piping can be installed without the instrument at the time of plant construction.
  • Secure mounting provided by the AGCO Mount. Instrument piping stability is enhanced when directly supported by the pipestand through the manifold.
  • Packing is below stem threads, body-to-bonnet seal is below the threads eliminating process fluid corrosion.
  • Reduced chance of instrument damage. With the AGCO Mount, the instrument can be warehoused safely until final ‘loop’ checkout.

Documents & Drawings