No image available
No image available
Your request is being processed.
Tescom-M110VIS-4-AM

TESCOM™ Anderson Greenwood Instrumentation Series M110 Instrument Manifold M110VIS-4-AM

Product Description

Three Valve Pipe x Pipe Manifold Metal/Soft Seat

Specifications

Body Material
316SS
Seat
Integral
Connections
1/2" FNPT Inlet x 1/2" FNPT Outlet
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice
Max Pressure
10000 Psig (689.4 Barg)
Max Temperature
500°F (260°C)
Options
AM 2" Pipe Mount CS

Features

  • Cost savings of 20-30% when unitizing the manifolding by eliminating several parts used in conventional methods of ‘piping up’.
  • Roddable soft seats for services prone to plugging.
  • Protective bonnet cap protects against atmospheric contamination; reduces thread galling by containment of stem lubricant and increases valve life.
  • Fewer leak points reduce the chances of leakage from a unitized design.
  • All packing is below stem threads, body-to-bonnet seal is below the threads minimizing process fluid corrosion.
  • Replaceable soft seat design is bubble-tight with a 3⁄16” (4.8 mm) diameter orifice as standard.
  • Rolled stem threads provide a stronger, more durable thread area, increasing valve life.
  • Integral hard back seat protects against stem blowout and provides a secondary packing seal.
  • Adjustable stem packing for leak-proof and long service life.
  • ¼” FNPT test ports may be used as test connections.
  • AGCO Mount option available.

Documents & Drawings