No image available
No image available
Your request is being processed.
Tescom-GAS-4x4-HP-SG

TESCOM™ Anderson Greenwood Instrumentation Series GA Gauge Adaptor GAS-4x4-HP-SG

Product Description

Gauge Adaptor screwed connection

Specifications

Body Material
316SS
Connections
1/2" FNPT x 1/2"MNPT
Max Pressure
10000 psig (689.4 Barg)
Max Temperature
1000°F (537.7°C)
NACE Sour Gas
Sour Gas (NACE)2003

Features

  • Versatile design with a variety of sizes and thread types gives complete design flexibility.
  • Choice of body materials in SS and Monel for a wide range of applications.
  • Gauge positioning enables easy viewing of the gauge in any direction through 360°.
  • Meets high pressure applications up to 10000 psig (690 barg).
  • Trim available to meet NACE MR0175.

Documents & Drawings