No image available
No image available
Your request is being processed.
Rosemount-9195 Wedge Flow Meter

Rosemount™ 9195 Wedge Flow Meter

Product Description

The Rosemount 9195 Wedge Flow Meter offers a fully assembled design for accurate measurement of fluids that wear or plug other meter designs. The wedge shaped element provides abrasion resistance due to the lack of a critically sharp edge. Highly viscous fluids can also be measured accurately due to the linear response of the meter even at low Reynold’s Number. Designed as a complete flow meter, the optional Application Packages simplify ordering to ensure the correct remote seal system is specified based on application needs. Available with three transmitter connection styles, the 9195 can help provide a solution in difficult applications.

Products

Search
1-5 of 5 results for Products
3051S MultiVariable Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
9195 Wedge Flow Meter
1199 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold
4088 MultiVariable Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold
4088 MultiVariable Transmitter
9195 Wedge Flow Meter
1199 Diaphragm Seal System

Specifications

Line Size
2 to 8 in (50-200 mm)
Accuracy
Calibrated: 1.0%; Standard 3%
Max. Operating Pressure
ANSI B16.5 600#
EN-1092-1 PN100
Max. Operating Temperature
1000 °F (538 °C)
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty
Process Connection
150# - 600# RF ASME B16.5, slip-on or weld-neck
PN16 - PN100 EN-1092-1 RF, slip-on or weld-neck
Transmitter Connection
1/2" NPT Tubed Direct and Remote Mount
Compact Saddle Remote Seals
2”NPS/DN50 Flanged Remote Seals
Fluid Type
Liquid, slurries, highly viscous fluids, abrasive fluids, high temperature fluids

Features

  • The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
  • Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
  • Fully integrated and optimized design allows for simpler installation and compatibility with the process
  • Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
  • Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
  • The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
  • The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear

Documents & Drawings