No image available
No image available
Your request is being processed.
Rosemount-848T Wireless Temperature Transmitter

Rosemount™ 848T Wireless Temperature Transmitter

Product Description

Rosemount 848T Wireless Temperature Transmitter is the premier choice for high density measurements via a WirelessHART®device. This transmitter accepts up to four independently configurable inputs, dramatically reducing your installation and operational costs per point through the use of a smart, reliable and secure wireless network. Additionally, the field-hardened enclosure allows for installation close to any process, even in hazardous areas.

Products

Search
1-7 of 7 results for Products
214C RTD Temperature Sensor
848T Wireless Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Wireless Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
848T Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
848T Wireless Temperature Transmitter
0085 Temperature Sensor
848T Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
848T Wireless Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
848T Wireless Temperature Transmitter
114P Protection Tube

Specifications

Input
Four independently configurable inputs, including 2-, 3- and 4-wire RTDs, thermocouples, 0-1000mV and 0-10V, 2-, 3- and 4-wire ohm, and 4-20 mA signals
Output Signal
WirelessHART® Protocol
Housing
Field hardened aluminum enclosure
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications
Update Rate
4 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
External (standard and extended range)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Best price per point solution accepts four configurable inputs (RTD, thermocouple, ohm, millivolt and 4 to 20 mA signals)
  • Field-hardened enclosure allows for installation close to any process, even in harsh environments and hazardous areas
  • Extended range antenna offers wireless communication for long distance installations
  • Designed with up to eight configurable alerts for advanced measurement monitoring
  • Device dashboards display an easy interface for simplified device configuration and diagnostic troubleshooting
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
0 results in Products