No image available
No image available
Your request is being processed.
Rosemount-848T Temperature Transmitter

Rosemount™ 848T Temperature Transmitter

Product Description

The Rosemount 848T Temperature Transmitter delivers a best-in-class solution for high density temperature measurement applications. It is the ideal transmitter for obtaining up to eight temperature measurements in close proximity to each other, which reduces wiring costs and simplifies installation. Engineered with Emerson’s measurement validation diagnostic, this transmitter helps you predict on-scale failures and avoid unnecessary shutdowns, increasing safety and productivity.

Products

Search
1-7 of 7 results for Products
214C RTD Temperature Sensor
848T Temperature Transmitter
214C Thermocouple Temperature Sensor
848T Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Temperature Transmitter
0085 Temperature Sensor
848T Temperature Transmitter
214C RTD Temperature Sensor
848T Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
848T Temperature Transmitter
114P Protection Tube

Specifications

Input
Eight independently configurable inputs, including 2- and 3- wire RTDs, thermocouples, mV, 2- and 3- wire ohm, and 4-20 mA signals
Output Signal
FOUNDATION™ Fieldbus protocol
Housing
Aluminum, or stainless steel junction box
Diagnostics
Measurement validation
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications

Features

  • Transmitter accepts up to eight temperature measurements per device for reduced process control costs
  • Measurements can be taken in close proximity to each other for simplified installation and reduced wiring
  • Receives independently configurable RTD, thermocouple, ohm and milliamp inputs for high density applications
  • Integrates existing analog instrumentation into FOUNDATION™ Fieldbus environment for added digital functionality
  • Bus-powered transmitter further reduces the amount of required wiring to install the device
  • Measurement validation diagnostic detects data abnormalities and on-scale failures to avoid shutdowns
  • Device dashboards display an easy interface for simplified device configuration and diagnostic troubleshooting

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: