No image available
No image available
Your request is being processed.
Rosemount-499AOZ Amperometric Ozone Sensor

Rosemount™ 499AOZ Dissolved Ozone Sensor

Product Description

The Rosemount 499AOZ Dissolved Ozone Sensor is a membrane-covered amperometric sensor for the continuous measurement of dissolved ozone in water. The dissolved ozone sensor is ideal for ozone measurement in municipal drinking water, bottled water and soft drink production. Other applications include semiconductor and pharmaceutical manufacturing and food processing.

Specifications

Accuracy
Accuracy depends on the accuracy of the chemical test used to calibrate the dissolved ozone sensor.
Temperature Range
32 to 122 °F (0 to 50 °C)
Measurement Range
0 to 3 ppm (mg/L) as O3
Pressure Range
0 to 65 psig (101 to 549 kPa abs)
Materials of Construction
Wetted Materials: Polysulfone, Viton™, Teflon and silicone

Features

  • Molded from ozone-resistant polysulfone
  • Easily replaceable membrane, no special tools required
  • Pressure Equalization maintains correct membrane tension in pressurized samples
  • Automatic compensation for changes in membrane permeability
  • Variopol connector option allows the sensor to be replaced without running new cable

Documents & Drawings

Parts & Accessories

Search
1-10 of 13 results for Parts & Accessories
: