Rosemount-3300HT Sensor

Rosemount™ 3300HT High Performance pH and ORP Sensor

Product Description

The Rosemount 3300HT High Performance pH Sensor / ORP Sensor, with integral cable, features a robust design that significantly prolongs sensor life in complex applications. The rebuildable pH/ORP sensor works well in high temperature and high pressure processes and resist fouling, coating and poisoning. Compared to other sensor designs, the Rosemount 3300HTVP pH/ORP Sensor decreases the frequency of sensor replacement and provides faster pH/ORP measurement response times and decreased drift.

Specifications

Measurement Range
pH sensor range: 0 to 14 pH
ORP sensor range: -1500 mV to 1500 mV
Maximum Process Pressure
400 psig (2859 kPa [abs])
Operating Temperature
Without preamplifier: 41 - 311 °F (5 - 155 °C)
With preamplifier: up to 212 °F (100 °C)
Materials of Construction
Wetted Materials:
Platinum (ORP only), titanium, Ryton, PTFE, glass, and user-specified
O-ring material (EPDM, FKM, or FFKM)

Features

  • Increased pH sensor / ORP sensor life and performance in high temperature and high pressure applications up to 155 °C and 400 psig
  • SMART preamplifier allows automatic recognition of pH sensors by Rosemount 1066, 1057, 1056 and 56 transmitters
  • Selectable reference electrolytes allow sensors to be used in a large number of applications

Documents & Drawings

Parts & Accessories

Search
1-10 of 32 results for Parts & Accessories
: