No image available
No image available
Your request is being processed.
Rosemount-148 Temperature Transmitter

Rosemount™ 148 Temperature Transmitter

Product Description

The Rosemount 148 Temperature Transmitter is a standard device that can be used with multiple sensor type inputs, providing a cost-effective installation and improved measurement accuracy when compared to wire direct solutions. This transmitter is available in a DIN B style head mount configuration with enclosure and housing options. For reliable performance in process environments, this device has a 4 to 20 mA signal that withstands noise and provides ambient temperature compensation.

Products

Search
1-7 of 7 results for Products
214C Thermocouple Temperature Sensor
148 Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
148 Temperature Transmitter
214C RTD Temperature Sensor
148 Temperature Transmitter
114C Thermowell
0085 Temperature Sensor
148 Temperature Transmitter
214C Thermocouple Temperature Sensor
148 Temperature Transmitter
214C Thermocouple Temperature Sensor
148 Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
148 Temperature Transmitter
114P Protection Tube

Specifications

Input
Single sensor capability with universal sensor inputs (RTD, T/C, ohms)
Output Signal
4-20 mA Analog
Housing
DIN B head mount
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Device used with multiple sensor type inputs for adaptability
  • DIN B style head mount with a variety of DIN B enclosure options provides a cost-effective solution
  • 4 to 20 mA signal withstands noise for reliable performance in process environments
  • Ambient temperature compensation enhances performance and process quality
  • PC-based HART™ configuration interface delivers necessary programmer, cables and software for transmitter configuration

Documents & Drawings