Rosemount-P-PP205 Hagan Power Positioner

Hagan Power Positioner 2 1/2 x 5 Thrust Type

Product Description

Industry needs muscle to control process valves, dampers and feed mechanisms accurately and in response to a demand signal. Emerson’s Rosemount Analytical pneumatic power positioners have been satisfying these exacting control requirements for many years in countless applications – from steel mills to refineries – where positioning speed and accuracy are taken for granted.

Specifications

Accuracy
± 1% of full scale
Ambient Temperature
0° to 170°F (-17,8° to 77°C)

Features

  • Swivel mount
  • Dust cover and internal heater
  • Limit switches and position transmitters
  • Power air supply
  • Internal air locking system
  • Accuracy
  • Reliability
  • Simple maintenance because of the rugged frame construction
  • Efficient torque and power at a minimum cost
  • Fast response to small input signal changes due to high internal gain

Documents & Drawings