No image available
No image available
Your request is being processed.

Micro Motion 1700 Single Variable Field Mount Flow Transmitter

A field-mount transmitter powered by MVD Technology and is designed for compact, integral mounting. These transmitters feature a rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface designed to make flow meter access easy. Flow meter commissioning is simple and straight-forward with virtually no special programming requirements.

Read more...

Products

Search
1-23 of 123 results for Products
CMF050M
1700
F050B
1700
H300F
1700
CMF300L
1700
H050S
1700
F025P
1700
F050A
1700
T100F
1700
H100S
1700
H200S
1700
H300S
1700
T150F
1700
H025F
1700
T075T
1700
CMF050L
1700
F050S
1700
F100H
1700
CMFS015M
1700
CMFS015P
1700
CMF400A
1700
CMF400B
1700
CMF400H
1700
CMFS040M
1700
1
1 2 3 4 5 6

Specifications

Output variables
  • Mass flow
  • Volume flow
Local display
Standard user interface with 2-line LCD panel
  • Two optical switches for local operation
  • Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
  • 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
  • 18 to 100 VDC, 6 watts typical, 11 watts maximum
  • Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • Frequency output can be configured as a discrete output
HART
  • Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • SIS Certified
Hazardous approvals
  • Class I, Div. 1
  • Class I, Div. 2
  • Zone 1
  • Zone 2

Features

  • Maximize flexibility with integral or remote mounting
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Lower wiring costs and install easily and quickly
  • Eliminate the need for additional instruments with concentration and net flow measurement
  • Rely on custody-transfer approval and certification for SIL2 and SIL3
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
  • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

Documents & Drawings

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Micro Motion RMT9WTERMASSY Remote Terminal Board 9 Wire
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Product Type
Family
Compatibility
Replacement Parts
Flow - Coriolis
Compare
Compare
Micro Motion™ Model 700 Standard Core Processor Assembly
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis