No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-0085 Pipe Clamp Sensor and 3144P Transmitter

Rosemount™ 0085 Pipe Clamp Temperature Sensor and 3144P Temperature Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 3144P Temperature Transmitter
Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA /HART™ protocol, FOUNDATION™ Fieldbus protocol
Housing
Dual-compartment field mount
Display/Interface
Large LCD display with percent range graph and buttons/switches
Diagnostics
Basic diagnostics, Hot Backup™ capability, sensor drift alert, thermocouple degradation, min/max tracking
Calibration Options
Transmitter-sensor matching (Callendar-Van Dusen constants), custom trim
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, hazardous location, marine type, see full specs for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -58 to 572 °F (-50 to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 3144P Temperature Transmitter
  • Industry-leading accuracy and reliability for best performance in critical control and safety applications
  • Transmitter-sensor matching improves measurement accuracy up to 75%
  • 5-year long-term stability extends calibration intervals to reduce trips to the field
  • Rosemount X-well Technology measures temperature without a process penetration for reduced design, installation and maintenance costs
  • Dual compartment housing provides superior protection in harsh environments
  • Hot Backup™ capability and sensor drift alert utilizing dual sensors ensure measurement integrity
  • Thermocouple degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
  • Transmitter supports multiple protocols for integration in many host environments across many industries
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 3144P Temperature Transmitter