No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-P-P000513

KTM Model AK & AW Pneumatic Actuators

Product Description

Compact and light-weight actuator, equipped with a guide rod for smooth operation and extended durability

Features

  • Double acting and single acting type are of the same shape and dimension (AK)
  • Double rack and pinion gear construction produces of AK a smooth uniform stroke throughout the whole range. The AW has a Scotch yoke structure and uses a double piston system to generate high output.
  • Guide rod eliminates side loading of the piston for smooth actuation and greater durability
  • Double rack design of AK allows for a larger cylinder bore and shorter piston stroke, resulting in a more compact unit and high torque
  • ISO 5211 mounting pattern to provide the greatest flexibility for valve adaptation (AK)
  • Air supply port (piping seat) and stem top of AK conform to NAMUR standards for simple and direct mounting of accessories
  • Interchangeable spring return sets according to each operating pressure/torqe.

Specifications

Documents & Drawings