KTM-P-P000417

KTM Series EB1 OM-2 Split Body Floating Ball Valve

Product Description

A new generation of ball valves with fugitive emission control and ISO mounting pad

ped

Features

  • Superior valve design at a competitive price.
  • Fugitive emissions control for flammable and non-flammable applications.
  • Valve fugitive emissions capability third party certified to ISO 15848-1.
  • Machined ISO actuator mounting pad.
  • Pure white E-seat (PTFE/PFA copolymer) seal relieves concern over product contamination.
  • Positive alignment of split body.
  • Fire test certified to API 607 5th edition and ISO 10497.
  • PTFE bearing and packing rings reduce wear.
  • Lower operating torque for ease of operation and reduced actuator cost.
  • Positive position indication.
  • Blowout-proof shaft.
  • NACE MR-01-75 available on request.

Specifications

Certifications
SIL capable, CE, PED, Fire Safe
End Connection
Flanged
Application
Blowers , Bioreactor, Biomass Boiler and Power Boiler, Blowers, Boilers, Boiler, Beverages, Brewing, Burners, Bulk Storage, High Temp, General Service, Gas Gathering and Compression, Fueling, Fuel Management Systems, Fuel Gas, FPSO, Facilities & Proc
Body Design
Side Entry, Long Pattern
Material
Stainless Steel, Stainless, Low Temp Carbon Steel, Inconel, Hastelloy, Carbon Steel, 316 Stainless Steel, 304 Stainless Steel, Alloy
Operating Temperature
-330 to 842°F (-200 to 450°C)
Pressure Class
ASME
Process Connection Type
Flanged, CL300RF, CL150RF, 300RF, 150FF
Seat/Seal Type
Soft Seal, Metal-to-Metal, Ball
Shutoff Class
API 598, Class VI (FCI 70-2), Class V (FCI 70-2), Zero Leakage, Rate D (ISO 5208)
Standards
ASME B16.34, API 608
Valve Size
NPS 8 / DN 200, NPS 6 / DN 150, NPS 3/4 / DN 20, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 2 / DN 50, NPS 1-1/2 / DN 40, NPS 10 / DN 250, NPS 1/2 / DN 15, NPS 4 / DN 100
Valve Size Standard
NPS, DN
Valve Type
Floating Ball Valve, Ball Valve, Ball, Automated Ball Valve
Media
Steam, Water Glycol, Aggressive Liquids/Gases, Air, Water, Vacuum, Specialty Gases, Solid, Oxygen, Other, NH3 (Anhydrous Ammonia), NH3, Natural Gas, Mineral Oil, LPG, Liquids, Liquid Propane Gas, Liquid Propane, Liquid, Light Oil, Hot Water, Fuel Oil, Cr

Documents & Drawings