TESCOM™ Anderson Greenwood Instrumentation Series M25 Instrument Gauge Valve M25VIC-44
TESCOM™ Anderson Greenwood Instrumentation Series M25 Instrument Gauge Valve M25VIC-44
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Compact design minimizes space requirements; low weight improves connection strength and reduces gauge whip.
Minimal instrument installation components reduce costs and decrease possible leak points.
Easy instrument check calibration using ¼" FNPT vent/test port.
Ball end stem eliminates seat galling, provides bubble-tight shutoff and long life. Hardened, non-rotating ball ensures perfect alignment closure.
Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
Easily adjustable packing decreases replacement downtime and increases valve life.
Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
Dust cover prevents lubricant washout and protects bonnet assembly from contaminants.
ENC plated 316 SS prevents galling or freezing of stem threads.
Rolled stem, bonnet and male NPT threads provide additional strength.
Mirror stem finish in the packing area enables smooth operation and extends packing life.
Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.