Emerson-R2B0N1W1N3A0A

PACSystems™ R2B0N1W1N3A0A - Edge Computing Rxi2-BP w/ PACEdge™ & Movicon™ WebHMI

Product Description

The Rxi2-BP Industrial PC with PACEdge & Movicon WebHMI software delivers high performance edge computing in a compact and rugged package making it capable of operationalizing a wide range of IIoT applications including remote equipment monitoring, energy management, quality analytics and workflow optimization. To achieve this, the edge computing platform simplifies the process of collecting, storing, processing, visualizing, and sharing data. The added capability of Movicon WebHMI enhances the library of available OT and IT protocol communications along with Certified OPC UA Server capability and HMI Machine Visualization. This allows organizations to meet application requirements, scale their solution, decrease development time, and increase the deployable footprint.

Specifications

Part Number
R2B0N1W1N3A0A
Software
PACEdge + Movicon WebHMI
Operating System
Linux
Processor
AMD V1605B 2.0GHz
Memory
8GB ECC
Storage
128GB SSD
Ethernet
4x 10/100/1000BASE-T
USB
2x USB 3.1, 2x USB 2.0
Serial Interfaces
1xRS232, 1xRS422/485
Expansion Slots
0 Slot
Operating Temperature
0C to 60C

Features

  • Pre-Installed & Licensed Movicon Connext, WebHMI, Automation Driver Pack, Basic Driver Pack & 2k OPC UA Tags.
  • Intuitive Application Development
  • On-board Data Storage & Processing
  • Enhanced Support for OT & IT Protocol Communication w/ Movicon Connext
  • Modern HMI Machine Vizualization & Data Dashboard Visualization
  • Secure Platform & Communications
  • AMD Ryzen V1605B CPU, Quad Core, 2.0 GHz base frequency, 8G RAM, 128G SSD
  • Compact Form-factor w/ DIN Rail Mounting