No image available
No image available
Your request is being processed.
Emerson-P-R2U1N1F1A1T0A

PACSystems™ RXi2 - UP Industrial PC: 1-slot, i7, 16GB RAM, 128GB SSD, Windows 10

Product Description

The RXi2-UP IPC provides mid-to-high end performance computing capabilities to run HMI, historian and analytics applications right at the machine and provide real-time control of critical operations. With up to 32GB of DDR4-2133 RAM with ECC, and strong graphical rendering capability, the RXi2-UP IPC is designed for demanding industrial environments and is ideal for mid-sized to large systems with robust visualization needs.

Specifications

Part Number
R2U1N1F1A1T0A
Processor
Quad Core i7-7820EQ, 3.0GHz
Memory
16GB DDR4-2400
External Memory
128GB SSD
Ethernet
4x 1-gigabit Ethernet channels - RJ-45 standard (SFP optional), 1x 1-gigabit Ethernet channel w/ remote management capability - RJ45
USB
4x USB external (4 USB 3.0), 2x USB internal (2 USB 2.0)
Serial Interfaces
2xRS232, 2xRS422/485, 5xRJ45
Communications Slot
1 Slot

Features

  • 7th Generation Intel Core i3, i5, i7 and Xeon CPUs
  • Fanless operation
  • 5 Gigabit Ethernet ports (four with Time SYNC IEEE1588 and 802.1AS)
  • 0, 1, 2 or 4 PCIe Expansion slots
  • Patented CPU Cooling Technology

Documents & Drawings