No image available
No image available
Your request is being processed.
Damcos-P-BRCF Single-Acting Spring Return Actuator

Damcos™ BRCF Single-Acting Spring Return Actuator

Product Description

Get the assurance of fail-safe marine performance without taking up extra space or weight. The compact design of the Damcos BRCF Single-Acting Spring Return Actuator is the choice for both fail-open and fail-close performance. With no radial forces on the valve, you can count on long-term performance with minimal maintenance. Trust the design with three decades of documented reliability.

Specifications

Burst Pressure
675 bar
Ambient Temperature
-20°C to +80°C
Weight
8.6 to 441 kg.
Oil Displacement
0.026 to 6.1 litre
Rotation
90° ±1°
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
GGG40

Features

  • Unique yet simple design has long tradition of marine reliability
  • Compact footprint and high-torque output
  • A proven performer with more than 30 years of service records on basic design
  • Balanced rotary principle eliminates side forces and/or bending of valve spindle
  • Easily adapts to marine-industry standardized quarter-turn valves
  • Design allows for unlimited mounting positions
  • Built-in adjustments for end stops of rotary movement
  • Prepared for direct built-on modular control functions
  • Meets requirements for all major industry classifications
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Part of the Emerson Valve Remote Control System

Documents & Drawings