Branson M824H Vibration Welder

Product Description

Strength and reliability in a vibration welder for large sized parts

Specifications

Head Drive Power Rating
30 kW
Lift Table Max Speed
250 mm/s
Weight
Approx. 7800 kg
Actuation
Hydraulic
Certifications
Designed to CE norms
Communication Protocol
Profibus
Cooling System
Air cooled
Data Interface
USB included, Modem Optional

Features

  • Powerful: These welders implement proprietary, closed loop trajectory control algorithms to drive the M-series heads. This patented Programmable Motion Technology (PMT) is fundamental to maximizing the performance of the Power Package Linear (PPL) devices.
  • Reliable: M-series utilize Branson's tested and field-proven vibration heads and equipment. Many M-series machines are still operating in the field after 8-10 years.