Branson-P-HV-15 Hot Plate Welder

Branson HV-15 Hot Plate Welder

Product Description

Non-Contact flexible plastical joining for high strength and complicated geometrical parts

Specifications

Max. Distance between press platen (std.)
254 mm
Max. Horizontal Press Stroke
254 mm
Max. Heat Platen Stroke: in/out
355 mm
Weight
Approx. 816 kg
Min. Air Pressure
552 kPa (80 psi)
Actuation
Hydraulic
Communication Protocol
EtherNet/IP
Data Interface
Red Lion Data Station Plus

Features

  • Allen Bradley Compact Logix with color touch screen HMI
  • Interlocked safety doors with full guarding
  • Compact design with heavy duty construction
  • Automatic cycle start on closing of door
  • Digital temperature controller
  • Single zone temperature controller
  • Standard 2 vacuum and 2 mechanical part clamping circuits/valves
  • Quick change tooling capable

Documents & Drawings