No image available
No image available
Your request is being processed.
AVENTICS-P-XV03

AVENTICS™ Series XV03 Valve Systems

Product Description

The AVENTICS XV03 Compact series provides a reliable basis for both compact handling systems and complex automation solutions. It comprises a wide range of valve functions and accessories as well as the required electrical connectivity for all requirements in factory automation and other industries. The associated XVES Connectivity module allows for connection options ranging from simple direct control via D-SUB or terminal strips to a variety of fieldbus protocols. Our one-of-a-kind online configurator makes it easy to configure the complete valve system, including accessories, so that it is perfectly tailored to your application needs.

Products

Search
1-10 of 18 results for Products
:
AVENTICS™ 5/2-directional valve, Series XV03 R572A2B10MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 5/2-directional valve, Series XV03 R572A2B40MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 5/3-directional valve, Series XV03 R572A2B50MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 5/3-directional valve, Series XV03 R572A2B60MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 5/3-directional valve, Series XV03 R572A2B70MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 2x3/2-directional valve, Series XV03 R572A2BA0MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 2x3/2-directional valve, Series XV03 R572A2BD0MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 2x3/2-directional valve, Series XV03 R572A2BF0MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 5/2-directional valve, Series XV03 R572A2BN0MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W
AVENTICS™ 5/2-directional valve, Series XV03 R572A2C10MA00F1
Certifications
UR (Underwriters Laboratories)
Industry
Industrial
Operating Voltage
24 V DC
Wattage
0.55 W
availability
Certifications
Industry
Operating Voltage
Wattage
availability
UR (Underwriters Laboratories)
Industrial
24 V DC
0.55 W

Features

  • Optimized flow to size
  • Easy and flexible custom specific configurations via online configurator
  • Broad connectivity through terminal strip, multipol, or fieldbus connection
  • Multiple pneumatic connection directions as side, bottom and top
  • Low energy consumption
  • Wide range of accessories as shut-off, supply modules, speed modules and regulators
  • Global availability and universal threads to support regional demands
  • Robust aluminium base plate and ready for cabinet assembly

Parts & Accessories

Search
1-10 of 88 results for Parts & Accessories
:

Documents & Drawings