No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-P-STC-POE

SolaHD™ STC-POE Series, Category 5 and 6 Power-over-Ethernet Applications

Product Description

STC-POE Series is designed to protect expensive equipment and critical data communications from internally generated transients and noise in a Power-over-Ethernet (POE) based network. They are suitable for both Category 5e and Category 6, commonly referred to as Cat5e and Cat6. These methods are defined in ANSI/TIA/EIA 568-B standard for Unshielded Twisted Pair Cabling.

Products

Search
1-1 of 1 results for Products
:

Specifications

STC-CAT6-POE-I Mode of Protection
All Lines Protected, Signal H-L H-G; L-G
DC Breakover Voltage
60 Vdc
Insertion Loss
< .1 dB
Certified Transmission Speeds
10baseT, 100baseT, 1000baseT
STC-CAT6-POE-I Peak Surge Energy
750 Watt

Features

  • Exceeds CAT 5 POE & 6 transmission values. Applications up to 60 Vdc @ 300 mA
  • Feature female to female RJ-45 connection options for ease of installation
  • STC-CAT6-POE-I: Hybrid PTC resettable fuse
  • STC-CAT6-POE-I: 60 Vdc @ 750 mA continuous
  • STC-CAT6-POE-I: Isolated ground available
  • STC-CAT6-POE-I: 10 kA peak surge current

Documents & Drawings