No image available
No image available
Your request is being processed.
AVENTICS-R452000829

AVENTICS™ Flange mounting MF1, MF2, Series CM1 R452000829

Product Description

MF1-KIT-CCI-050-STOP

Specifications

For series
CCI-SC
Piston diameter
50 mm
Scope of delivery
Scope of delivery incl. mounting screws M8x25 ISO 4762 (4x)
Weight
0.38 kg
Housing material
Steel, chrome-plated

Documents & Drawings