AVENTICS™ Sealing kit R412026463

Product Description

AV05-BP 2,4 20PCS

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Type
sealing kit: Connections “2” and “4”
Scope of delivery
20 Piece
Sealing material
Nitrile butadiene rubber