AVENTICS-P-Screw-In-Pressure-Regulators

AVENTICS™ Series SR1, Screw-in pressure regulators

Product Description

Energy-saving valves for direct fitting on the cylinder.

Features

  • Qn max. 750 l/min
  • Width: 11 mm ... 25 mm
  • external thread / push-in fitting
  • Internal thread / External thread
  • plug-in with tube nut / External thread

Documents & Drawings