AVENTICS™ Series EV07 E/P Pressure regulators

Product Description

The AVENTICS Proportional Pressure Regulator Series EV12 is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. These pressure regulators can be directly integrated on the Series AS air preparation unit, increasing efficiency with one compact and complete IIoT solution from one supplier, or they can be used as a standalone proportional pressure regulator with high flow capabilities.

B10

Features

  • Piloted pressure regulator up to 10 bar
  • Low power consumption
  • IO-Link (function)
  • Flow 6500 l/min (at Pmax)
  • Pressure range 0 bar - 10 bar
  • Display
  • Configurable via display: pressure range, regulator behaviour, actual value output, or switch output, control
  • Pressure control in case of voltage drop

Parts & Accessories

Search
0 results in Products