AVENTICS-P-652

AVENTICS™ Series 652 Air Preparation Units

Product Description

The AVENTICS Series 652 is an easy-to-install line of pneumatic filters, regulators and lubricators (FRLs) that offer the industry´s highest flow rates and widest temperature ratings. Available in 1/4-inch, 3/8-inch, and 1/2-inch port sizes, these FRLs are ideal for automotive and tire, packaging, food and beverage, and process applications requiring highly reliable operation and robust, modern-looking equipment. Available with integrated redundant safe exhaust valve and IIoT enabled air flow sensor.

B10

Products

Search
1-2 of 2 results for Products
:
AVENTICS™ Filter, Series 652 G652ABBK2JA000A
Maintenance Unit Parts
Filter
Compressed air connection
G 1/4
Flow (L/M)
2250 l/min
Max Working Pressure
16 bar
availability
Maintenance Unit Parts
Compressed air connection
Flow (L/M)
Max Working Pressure
availability
Filter
G 1/4
2250 l/min
16 bar
AVENTICS™ Filter, Series 652 G652ABBL2JA000A
Maintenance Unit Parts
Filter
Compressed air connection
G 1/4
Flow (L/M)
2250 l/min
Max Working Pressure
16 bar
availability
Maintenance Unit Parts
Compressed air connection
Flow (L/M)
Max Working Pressure
availability
Filter
G 1/4
2250 l/min
16 bar

Specifications

Product Type
Air Preparation
Pipe / Port Size
1/4 ; 1/2 ; 3/8
Operating Environment
Indoor, Outdoor

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability. They are the only products of their type to offer these gauges on shut-off isolation valves and slow-start/quick-exhaust valves.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.
  • Available with integrated redundant safe exhaust valve to implement safety standards without affecting productivity. Meets ISO 13849 standard, category 3 PLd (Performance Level).
  • Available with integrated IIoT enabled air flow sensor to monitor air consumption in pneumatic systems. This enables fast action in case leaks are detected, to optimize energy consumption, prevent machine downtime, and reduce costs.

Parts & Accessories

Search
1-8 of 8 results for Parts & Accessories
:
AVENTICS™ AF2 series flow rate sensor, tube version 652, IO-Link 8652AV004JA0000
Electrical Connection Type 2
Plug
Number of Poles 2
5-pin
Electrical Connection 2
M12x1
Coding 2
A-coded
availability
5 Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
5-pin
M12x1
A-coded
5 Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, tube version 652, Ethernet 8652AV004JA0010
Electrical Connection Type 2
Plug
Number of Poles 2
8-pin
Electrical Connection 2
M12x1
Coding 2
X-coded
availability
5 Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
8-pin
M12x1
X-coded
5 Day
QuickShip
AVENTICS™ Series AF2 flow rate sensor, IO-Link, without mounting 8652AVBP4JA000N
Electrical Connection Type 2
Plug
Number of Poles 2
5-pin
Electrical Connection 2
M12x1
Coding 2
A-coded
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
5-pin
M12x1
A-coded
Same Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, Ethernet, without mounting 8652AVBP4JA001N
Electrical Connection Type 2
Plug
Number of Poles 2
8-pin
Electrical Connection 2
M12x1
Coding 2
X-coded
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
8-pin
M12x1
X-coded
Same Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, tube version 652, IO-Link G652AV004JA0000
Electrical Connection Type 2
Plug
Number of Poles 2
5-pin
Electrical Connection 2
M12x1
Coding 2
A-coded
availability
5 Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
5-pin
M12x1
A-coded
5 Day
AVENTICS™ AF2 series flow rate sensor, tube version 652, Ethernet G652AV004JA0010
Electrical Connection Type 2
Plug
Number of Poles 2
8-pin
Electrical Connection 2
M12x1
Coding 2
X-coded
availability
5 Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
8-pin
M12x1
X-coded
5 Day
AVENTICS™ Series AF2 flow rate sensor, IO-Link, without mounting G652AVBP4JA000N
Electrical Connection Type 2
Plug
Number of Poles 2
5-pin
Electrical Connection 2
M12x1
Coding 2
A-coded
availability
5 Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
5-pin
M12x1
A-coded
5 Day
AVENTICS™ AF2 series flow rate sensor, Ethernet, without mounting G652AVBP4JA001N
Electrical Connection Type 2
Plug
Number of Poles 2
8-pin
Electrical Connection 2
M12x1
Coding 2
X-coded
availability
5 Day
Electrical Connection Type 2
Number of Poles 2
Electrical Connection 2
Coding 2
availability
Plug
8-pin
M12x1
X-coded
5 Day

Documents & Drawings