AVENTICS™ Series 651 Air Preparation Units

Product Description

The AVENTICS Series 651 is an easy-to-install line of pneumatic filters, regulators and lubricators (FRLs) that offer the industry´s highest flow rates and widest temperature ratings. Available in 1/8-inch, and 1/4-inch port sizes, these FRLs are ideal for automotive and tire, packaging, food and beverage, and process applications requiring highly reliable operation and robust, modern-looking equipment.

B10

Products

Search
1-4 of 4 results for Products
:
AVENTICS™ 3/2-directional valve, electrically operated, Series 651 G651A5S610A00F1
Maintenance Unit Parts
3/2-directional valve
Compressed air connection
G 1/8
Max Working Pressure
10 bar
Activation
Electrically
availability
Maintenance Unit Parts
Compressed air connection
Max Working Pressure
Activation
availability
3/2-directional valve
G 1/8
10 bar
Electrically
QuickShip
AVENTICS™ 3/2-directional valve, electrically operated, Series 651 G651A5S610A00FH
Maintenance Unit Parts
3/2-directional valve
Compressed air connection
G 1/8
Max Working Pressure
10 bar
Activation
Electrically
availability
Maintenance Unit Parts
Compressed air connection
Max Working Pressure
Activation
availability
3/2-directional valve
G 1/8
10 bar
Electrically
AVENTICS™ 3/2-directional valve, electrically operated, Series 651 G651A5S620A00F1
Maintenance Unit Parts
3/2-directional valve
Compressed air connection
G 1/4
Max Working Pressure
10 bar
Activation
Electrically
availability
Maintenance Unit Parts
Compressed air connection
Max Working Pressure
Activation
availability
3/2-directional valve
G 1/4
10 bar
Electrically
AVENTICS™ 3/2-directional valve, electrically operated, Series 651 G651A5S620A00FH
Maintenance Unit Parts
3/2-directional valve
Compressed air connection
G 1/4
Max Working Pressure
10 bar
Activation
Electrically
availability
Maintenance Unit Parts
Compressed air connection
Max Working Pressure
Activation
availability
3/2-directional valve
G 1/4
10 bar
Electrically

Specifications

Product Type
Air Preparation
Pipe / Port Size
1/8 ; 1/4
Operating Environment
Indoor, Outdoor

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability. They are the only products of their type to offer these gauges on shut-off isolation valves and slow-start/quick-exhaust valves.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.

Parts & Accessories

Search
0 results in Products

Documents & Drawings