No image available
No image available
Your request is being processed.
AVENTICS-P-581 Size 3

AVENTICS™ Series 581-Size 3 Standardized valves

Product Description

The AVENTICS Series 581 complies with the valve standard ISO 5599-1. Due to the level of modularity, the Series offers all valve functions, integrated throttle valves, various pilot coils, and a comprehensive range of accessories.

Products

Search
1-10 of 13 results for Products
:
AVENTICS™ 5/2-directional valve, Series 581, size 3 5813130100
Activation
Pneumatically
Switching principle
5/2, with spring return
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Pneumatically
5/2, with spring return
16 bar
ATEX
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 3 5813180100
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Electrically
5/2, with spring return
16 bar
ATEX
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 3 5813230100
Activation
Pneumatically
Switching principle
5/2, double solenoid
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Pneumatically
5/2, double solenoid
16 bar
ATEX
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 3 5813280100
Activation
Electrically
Switching principle
5/2, double solenoid
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Electrically
5/2, double solenoid
16 bar
ATEX
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 3 5813330100
Activation
Pneumatically
Switching principle
5/2, double solenoid
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Pneumatically
5/2, double solenoid
16 bar
ATEX
7 Day
AVENTICS™ 5/3-directional valve, Series 581, size 3 5813430100
Activation
Pneumatically
Switching principle
5/3, closed center
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Pneumatically
5/3, closed center
16 bar
ATEX
7 Day
AVENTICS™ 5/3-directional valve, Series 581, size 3 5813480100
Activation
Electrically
Switching principle
5/3, closed center
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Electrically
5/3, closed center
16 bar
ATEX
7 Day
AVENTICS™ 5/3-directional valve, Series 581, size 3 5813530100
Activation
Pneumatically
Switching principle
5/3, exhausted center
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Pneumatically
5/3, exhausted center
16 bar
ATEX
7 Day
AVENTICS™ 5/3-directional valve, Series 581, size 3 5813580100
Activation
Electrically
Switching principle
5/3, closed center
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Electrically
5/3, closed center
16 bar
ATEX
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 3 5813630100
Activation
Pneumatically
Switching principle
5/2, with air spring return
Max Working Pressure
16 bar
Certifications
ATEX
availability
7 Day
Activation
Switching principle
Max Working Pressure
Certifications
availability
Pneumatically
5/2, with air spring return
16 bar
ATEX
7 Day

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
:

Documents & Drawings