AVENTICS-P-581 Size 1

AVENTICS™ Series 581-Size 1 Standardized valves

Product Description

The AVENTICS Series 581 complies with the valve standard ISO 5599-1. Due to the level of modularity, the Series offers all valve functions, integrated throttle valves, various pilot coils, and a comprehensive range of accessories.

B10

Products

Search
1-10 of 65 results for Products
:
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110710
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110720
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811111710
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811111720
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811112710
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811112720
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811113710
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811113720
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
10 bar
availability
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811130100
Activation
Pneumatically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
16 bar
availability
7 Day
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Pneumatically
5/2, with spring return
1400 l/min
16 bar
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811180100
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Max Working Pressure
16 bar
availability
7 Day
Activation
Switching principle
Flow (L/M)
Max Working Pressure
availability
Electrically
5/2, with spring return
1400 l/min
16 bar
7 Day

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Parts & Accessories

Search
1-6 of 6 results for Parts & Accessories
:

Documents & Drawings