No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-122A

Fisher™ Type 122A Three-Way Switching Valve

Product Description

Type 122A valve is a high-capacity, economical three-way pneumatic switching valve for on-off applications. This valve can be used for diverging or converging gaseous service, diverging liquid service with gas-loaded liquids, and converging liquid service.

Features

  • Convenient Installation
  • Easy Leak Detection
  • Easy Maintenance

Specifications

Body Size and End Connection Style
Connections A and C: 3/4 and 1 NPT
Connection B: 3/4 NPT
Maximum Inlet Pressure
150 psig / 10.3 bar
Outlet Pressure Range
3 to 150 psig / 0.2 to 10.3 bar
Temperature Capabilities
-20 to 150°F / -29 to 66°C
Approximate Weight
5 pounds / 2 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings