No image available
No image available
Your request is being processed.
Asco-P-025

ASCO™ 025 Manual Reset Solenoid Valves

Product Description

The ASCO Series 025 manual reset valves are designed to prevent inadvertent valve start-ups. Once tripped, the valves require electrical power restoration and manual operation to reset. They are ideal for controlling critical processes in refining applications.

Specifications

Valve Actuation
Solenoid - Latching
Body Material
Brass; Stainless Steel
Media
Air, Inert Gas; Light Oil; Steam; Water
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
24 AC; 120 AC; 480 AC; 6 DC; 12 DC; 24 DC; 120 DC; 240 DC - 60
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Corrosive; Hazardous; Indoor
Standards / Regulations
CSA; Type 3; Type 7; Type 9

Features

  • Electrically tripped (trips when energized) or no voltage release (trips when de-energized) constructions
  • Available for latched-open or latched-closed operation
  • Handles air, inert gas, water, light oil, steam, and corrosive fluids
  • Brass or stainless steel constructions meet a wide range of applications

Documents & Drawings