No image available
No image available
Your request is being processed.
AVENTICS-P-614

AVENTICS 614 SentronicPLUS High-Flow 3-Way Proportional Control Valve

Product Description

The AVENTICS Series 614 SentronicPLUS is a 3-way digitally operated proportional pressure control valve that accurately adjusts pressure, flow, force, speed, and linear or angular positions to control air and inert gas media. Its construction allows use in potentially explosive atmospheres according to ATEX Directive 2014/34/EU. The valve´s components are designed to provide control at an extremely low hysteresis. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is designed for applications with very dynamic pressure requirements, and has integrated IO-Link communication capabilities.

Products

Search
1-10 of 476 results for Products
:

Specifications

Function
3 way - 3/2 Normally Closed
Valve Actuation
Proportional
Port Size
1/8”,1/4”, 3/8”,1/2”, 1”
Body Material
Aluminum, Brass, Stainless Steel
Voltage
12 VDC, 24 VDC
Frequency
50/60 Hz
Media
Air, Inert Gases, Natural Gas, Oxygen
Operating Environment
Hazardous, Indoor
Operating Environment 2
Hazardous, Indoor
Port Type
G ISO228/1-G BSPP, NPTF, Flange
Standard & Regulations
CE, EAC, IP65, ATEX Zone 2-22

Features

  • Orifices have the same diameter for short response times whether increasing or exhausting pressure
  • Intelligent digital communication enables simple operation
  • Dual-loop control allows easy configuration of process variables such as flow, force, speed, RPM, and temperature
  • Integrated visual display permits easy monitoring of valve status
  • DaS software allows selection of personalized settings to optimize control loop performance
  • Vacuum service and high-pressure up to 50 bar (725 psi) versions are available
  • Integrated IO–Link communication capabilities

Documents & Drawings