No image available
No image available
Your request is being processed.
Asco-P-610

ASCO™ Series 610 MotorFlowD Proportional Valve

Product Description

The ASCO series 610 Motorflow D is a motorised proportional valve that is ideally suited to applications where no air is available. The valve is designed for flow control and has an integral controller. It can be operated by a battery and has a low power consumption. Typical applications include plastic injection moulding machines, climate control, industrial ovens and many more.

Specifications

Valve Actuation
Motorized, Proportional
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Function
2/2 Normally Closed
Flow
From 1.73 to 5.19 Kv
Standards / Regulations
IP65, RoHS, IEC 60529 (Ingress protection)
Operating Environment
Indoor
Media
Air, Inert Gas, Light Oil, Water

Features

  • Precise and reliable control
  • Wear-resistant flat rotary slide valve made of oxide ceramics
  • Energy saving thanks to its low power consumption
  • Easy operating: digital control allows to modify parameter via Software
  • Insensitive to contamination
  • Double-loop (cascaded) control (option)
  • High life time of mechanic

Documents & Drawings