No image available
No image available
Your request is being processed.
Asco-P-220

ASCO™ Series 220 Steam and Hot Water Solenoid Valves

Product Description

The ASCO Series 220 steam and hot water valves provides up to 60% more flow than competitive offerings. That means a 3/4-inch valve flow from ASCO equals the competitors 1-inch flow. The Series 220 floating PTFE diaphragm provides positive sealing and improved durability - up to four times longer than other valves. Its threaded bonnet is easy to remove for quick inspection and serviceability reducing downtime and maintenance costs.

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Hot Water, Steam
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 2.0 Cv to 6.0 Cv, From 6.0 Cv to 14.0 Cv, Over 14.0 Cv
Voltage
110 AC, 12 DC, 120 AC, 120 DC, 208 AC, 220 AC, 24 DC, 24 AC, 240 AC, 48 DC, 480 AC - 50, 50/60, 60
Operating Environment
Hazardous, Indoor, Outdoor, Washdown
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Longer life cycles: tested to 1 million cycles on hot water and 50 psi steam; 500,000 cycles on 125 psi steam
  • Lower power operation: smaller operator reduces energy consumption on 5 psi differential pressure applications
  • DC constructions have quiet designs that work with 0 psi differential pressure on hot water and 50 psi steam
  • Inventory reduction: one valve can be used for both steam and hot water applications
  • Quick delivery with many constructions available on ASCO Express

Documents & Drawings