No image available
No image available
Your request is being processed.
Tescom-P-DH16

TESCOM™ DH16 Series Regulator Nitrogen Gas

Product Description

DH-16 low pressure, high flow regulator is designed for applications with flows from 5-200 SCFM / 141-5663 SLPM. Its Gylon® diaphragm ensures gas purity and integrity. Welded sanitary, tubing, or VCR® connections are standard. Ideal for use in nitrogen purging or facility tool and equipment for air or nitrogen.

Specifications

Pressure Rating
Maximum Inlet Pressure: 300 psig / 20.7 bar
Outlet Pressure Ranges: 0 -
20, 50, 100, 150, 250, or 300 (dome loaded only) psig
1.4, 3.4, 6.9, 10.3, 17.2, or 20.7 bar
Body, Bonnet, Back-cap
316 Stainless Steel
Diaphragm
Ethylene Propylene, Gylon®
Seat Material
Vent: CTFE, Vespel®
Main Valve: Buna-N 90, Ethylene Propylene 80, Chemraz 75®, Viton®
O-Rings
Buna-N, Ethylene Propylene, Chemraz®, Viton®
Remaining Parts
300 Series Stainless Steel, Nitronic 60
Operating Temperature
-20°F to 165°F / -29°C to 74°C
Port Size & Type
1/2 , 3/4 , 1 , 1 1/2
FVCR, MVCR, Tube
1/4 NPTF, HPIC (gauge only)

1/2 port limits regulator Cv to 2.0
3/4 port limits regulator Cv to 3.0
Flow Capacity
Cv = 5.0
Load Type
Spring, Dome
Weight
15 lbs / 6.8 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Cv = 5.0 flow capacity
  • Gylon® diaphragm
  • Low droop, high flow
  • Five outlet pressure ranges
  • Accurately regulates pressures up to 250 psig / 17.2 bar (300 psig / 20.7 bar for dome loaded)

Documents & Drawings