Asco-P-Mark 55

Numatics™ Series Mark 55 Directional Control Valves

Product Description

The Numatics Series Mark 55 valve line is designed for repeatable and reliable performance in harsh and challenging environments. The valve´s industry leading performance makes it ideal for high cycle-rate machine operations. The Mark 55 Series´ modular design permits easy configuration and is well suited for automotive, bottling, press room and stamping, and tire manufacturing applications.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Pressure Center, 4 way - 5/3 - Open Center
Standards / Regulations
Class I Div 2, Class II Div 2, CSA, IP65
Operating Environment
Hazardous, Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Unit-to-base electrical plug permits instant valve replacement
  • Integral plug-in speed controls and pressure regulators are available
  • NEMA 4 / IP65 certifications allow operation in challenging environments

Documents & Drawings