No image available
No image available
Your request is being processed.
AVENTICS-P-CON-CB

AVENTICS™ Series CON-CB Contact bridges

Product Description

The AVENTICS Series CON-CB offers contact bridges which offers additional electrical connection types for Series CD01-PA, 579/589 as well as for other Form C coils. With the contact bridge it is possible to change Form C connection to SNAP D8 or M12.

Features

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Single connection via M12x1
  • Snap Ø8

Parts & Accessories

Search
0 results in Products

Documents & Drawings