Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
ATX™ PJ Series Portable Floodlights are designed to illuminate industrial outdoor and indoor hazardous areas. These flameproof fixtures are ideal for use in Zones 1 and 2 and 21 and 22 in the oil and gas industry.
Typical applications include aircraft manufacturing and maintenance facilities, refineries, chemical and petrochemical plants and where the permanent mounting of a fixture is not practical
PK22S lamp holder for 55 or 70 W H3 halogen lamp
Operates in any position
Installed on cradle to allow horizontal and vertical adjustment
Connection via two terminals 1 x 2.5 mm² (0.002 x 0.004 in²)
Internal earth connection 1 x 2.5 mm² (0.002 x 0.004 in²)
External earth connection 1 x 4 mm² (0.002 x 0.006 in²)
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.