Appleton™ ATX™ HBE Series Round Bulkhead Luminaires

Product Description

ATX™ HBE Series Round Bulkhead Luminaires are designed for 60 to 300 Watt E27 base lamps. These increased safety fixtures are ideal for use in hallways,stairwells and other narrow areas.

atex-certification

Features

  • Typical applications include stairways, small areas and to mark an emergency exit
  • Operates in any position
  • E27 lampholder for 60 W to 150 W (maximum) incandescent lamps, 100 W mixed lamps or 100 W mercury lamps (lamps not supplied)
  • Screw locking mechanism
  • Connection to lampholder via two 2 x 2.5 mm² (0.003 x 0.004 in²) terminals
  • Internal earth two terminals 2 x 2.5 mm² (0.003 x 0.004 in²). External earth 1 x 4 mm² (0.002 x 0.006 in²)
  • Three M20 entries in "T" formation. Supplied with one M20 cable gland [6.5 to 14.5 mm (0.26 to 0.57 in) diameter] and two M20 blanking plugs

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP65
Specific Wattages
60 Incandescent; 75 Incandescent; 100 Incandescent; 100 Mercury; 150 Mixed
Ambient Temperature
-40 °C to +50 °C (-40 °F to +122 °F)
Standard Materials and Finishes
Gray painted aluminum alloy body with glass diffuser, silicone sealing gasket, zinc plated steel guard and polyamide cable gland and blanking plug

We are Online, Would you like to Chat?