Appleton™ ATX™ FNES LED Series Self-Contained Emergency Lighting System

Product Description

ATX™ FNES Series LED Luminaires provide emergency lighting and/or visual indication of access and exit routes during an evacuation. They are designed for use in hazardous areas designated as Zone 2 – 21 and 22. The FNES Series can be equipped with a variety of labels to indicate exit routes. These units are entirely self-contained, and include a built in automatic self-test system.

atex-certification
IECEx
iec-ex

Features

  • Typical applications include oil refineries, petrochemical plants, pulp, paper mills and silos.
  • Non-maintained
  • Operates in any position
  • 1 hour duration in emergency mode
  • Charge indicator by green LED (life time over 10 years)
  • Automatic built-in self-test system (SATI) with memorization of tests indicated by LEDs. Using a microprocessor and an internal clock, the unit will carry out automatic tests. Can be remotely controlled and checked without switching the mains off with re
  • Escape route lighting is 55 lumens consuming 0.50 watts of power. Space lighting is 540 lumens consuming 0.95 watts of power
  • Addressable version operates without additional control lines. Communication between units and the control system is realized via mains borne signals that utilize the existing electrical wiring
  • Standard control system capacity of addressable version is one control system for up to 200 emergency lighting units
  • Open and close using an Allen key (size 10) or a 6 mm flat screwdriver
  • Connection to the plug-in terminal block via 2 x 5 x 2.5 mm² (0.003 x 0.008 x 0.004 in²) terminals. Two M20 clearance holes supplied with one cable gland —diameter 6.5 to 14.5 mm (0.26 to 0.57 in), one blanking plug and two locknuts

Specifications

ATEX/IECEx Certifications and Compliances
Zone 2 - 21 and 22; II 2 D and II 3 GD; IP66/67 - IK10
Ambient Temperature
-20 °C to +55 °C (-4°F to +131 °F)
Electrical
Power supply 230 Vac, 50 Hz
Battery Pack
Escape route lighting: 2.4 V - 1.5 Ah (2 cells - Nicd). Space lighting: 7.2 V - 2.2 Ah (6 cells - NiMh) - Flameproof
Standard Materials and Finishes
Body is made of fiberglass reinforced polyester, an elastomer gasket and a polycarbonate diffused lens. There are polyamide cable glands and blanking plugs and nickel-plated brass locknut The fixing brackets are either zinc plated steel, gray painted alu
Testing
Weekly test: Lamp check duration 6 seconds. Quarterly test: Emergency operation and lamp check for 1 hour

We are Online, Would you like to Chat?