Asco-P-NRL

Numatics™ Series NRL Rod Locks

Product Description

The Numatics Series NRL is a generation of linear, static locking devices that achieve new levels of performance. The spring-engaged, air-released devices supplement air cylinders and guide rods for holding in power-off/e-stop situations. High clamping forces ensure positive holding with minimal air required for release. Holding forces can be increased by stacking multiple rod locks together. The NRL Series´ design is sealed for use in harsh environments and features a natural brushed aluminum finish or a corrosion-resistant, black anodized finish. It can be used with Emerson´s Numatics NFPA and ISO interchangeable cylinder lines.

Specifications

Bore
1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6", 8", 32 mm, 40 mm, 50 mm, 63 mm, 80 mm, 100 mm
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown

Features

  • Compact profile for space-saving applications
  • Compatible with a wide range of bore sizes and rod diameters
  • Large clamping surface ensures consistent, high clamping with minimal rod wear
  • Standard cam-operated manual release
  • IP67/NEMA 4X rated seals to withstand wash-down environments

Documents & Drawings