Asco-P-NR

ASCO™ Numatics Series NR Rodless Cylinders

Product Description

The Numatics Series NR is a line of rodless cylinders that offers an attractive alternative solution to conventional cylinder applications. The cylinder´s compact design cuts space requirement by approximately 50% compared to rodded cylinders. The Numatics Series NR is ideal for material and parts handling, automotive tool and parts carrying, and packaging applications.

Specifications

Bore
32 mm, 40 mm, 50 mm, 25 mm
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
1200 mm Max.

Features

  • Standard stroke lengths up to 19 1/2 feet
  • Optional integrated turcite bearing guide for increased load capacity
  • Various supply port configurations for flexible mounting
  • Six carriage options to suit application needs
  • Four bore sizes: 25, 32, 40 and 50 millimeters

Documents & Drawings