Asco-P-Mark 15

Numatics™ Series Mark 15 Directional Control Valves

Product Description

The Numatics Series Mark 15 is a line of directional control valves that combines high flow capacity with a compact design. It spool-and-sleeve technology provides industry-leading life cycle performance and reliability even in harsh environments. The Mark 15 Series is ideal for high cycle-rate machine operations in automotive, bottling, stamping and press room, and tire manufacturing applications.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot
Pipe / Port Size
1/4 "; 3/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Operating Environment
Indoor
Media
Air, Inert Gas, Vacuum

Features

  • Modular design for easy configuration and installation
  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Fieldbus electronics and I/O capable for easy networking and system integration
  • Integral speed control and regulators are available
  • Direct solenoid or air-pilot actuated
  • NEMA 4/IP65 certified for use in challenging environments