Asco-P-G

ASCO™ Numatics Series G Rodless Cylinders

Product Description

The Numatics Series G heavy-duty rodless cylinders incorporate a bearing rail and bearing sliders for immense load carrying capabilities. Their field-proven reliability delivers millions of cycles, making them ideal for material handling and manufacturing applications in the automotive and tire, food and beverage, and packaging industries.

Specifications

Bore
32 mm, 40 mm, 50 mm, 25 mm
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
1200 mm Max

Features

  • Interchangeability with competitive rodless cylinders enables drop-in replacement
  • Standard stroke lengths up to 19.5 feet (6 meters)
  • Operating speed up to 9.75 ft./sec. (3 meters/sec.)