Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.

Numatics™ Series 50 Filters, Regulators, and Lubricators

Product Description

The Numatics Series 50 is a high-flow, high-pressure line of pneumatic filters, regulators, and lubricators (FRLs). Its rugged design can withstand challenging environments in automotive and tire, chemical, food and beverage, oil and gas, and medical and analytical equipment applications. The FRLs are available in ½-inch to 1.5-inch NPT and G port sizes.

Specifications

Pipe / Port Size
1/2 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "
Operating Environment
Indoor

Features

  • High-flow and high-pressure (max 250 PSI) capabilities are suited for challenging applications
  • A rugged design comes standard with metal bowls and sight glass
  • Regulators have a standard metal T-handle adjustment regulator
  • FRL assemblies are available for rapid installation