ASCO™ 340 4-way 1/4" Solenoid Valves

Product Description

The ASCO Series 340, also known as 8340, 4-way 1/4" line of solenoid valves incorporate an air-only design for cylinder control. Up to eight single and dual-solenoid valves can be installed in a manifold in any combination. The valves are suitable for analytical and diagnostic equipment, dust collector systems, heating equipment, refining applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Aluminum
Media
Air, Inert Gas
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
4 way - 4/2
Flow
From .05-.1 Cv
Voltage
24 AC, 110 AC, 120 AC, 440 AC, 6 DC, 12 DC, 24 DC, 48 DC, 120 DC, 240 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, UL
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Can be factory assembled or grouped in the field with the supplied snap-on clamps
  • Group-mounted constructions have common pressure connections at each end and separate cylinder and exhaust connections
  • Aluminum body with stainless internal parts for long lifecycle operation
  • Ambient temperature range: AC: 32° F to 125°F (0° C to 52° C) DC: 32° F to 77° F (0° C to 25° C)

Documents & Drawings