Asco-P-302

ASCO™ Series 302 Mini-Solenoid Valves

Product Description

The ASCO Series 302 is a line of miniature Monobloc solenoid pilot valves that are suitable for use with air or inert gas. Versions are available with or without integrated LED and electrical protection LED indicators that are visible from three sides.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Air, Inert Gas
Function
3 way - 3/2 Normally Closed; 3 way - 3/2 Normally Open
Voltage
24 DC; 24 AC; 115 AC; 230 AC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Hazardous
Standards / Regulations
IP65
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Hazardous
Standards / Regulations
IP65

Features

  • Mountable in any position without affecting operation
  • Joinable manifold
  • Optional explosion-proof enclosures available
  • Valves satisfy all relevant EU directives

Documents & Drawings